Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RAO2 11/16 | N/A 2 11/16 in | N/A 96 mm3.78 in | N/A 68000 N15300 lbf | N/A 115500 N26000 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSAO2 11/16 | N/A 2 11/16 in | N/A 111.1 mm4.374 in | N/A 68000 N15300 lbf | N/A 115500 N26000 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LSAO2 11/16 | N/A 2 11/16 in | N/A 111.1 mm4.374 in | N/A 68000 N15300 lbf | N/A 115500 N26000 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK2 11/16 | N/A 2 11/16 in | N/A 73 mm2.874 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA2 11/16 | N/A 2 11/16 in | N/A 88.9 mm3.5 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK2 11/16 NT | N/A 2 11/16 in | N/A 73 mm2.874 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSAOC2 11/16 | N/A 2 11/16 in | N/A 111.1 mm4.374 in | N/A 68000 N15300 lbf | N/A 115500 N26000 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAO2 11/16 | N/A 2 11/16 in | N/A 96 mm3.78 in | N/A 68000 N15300 lbf | N/A 115500 N26000 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK 70 | N/A 70 mm | N/A 73 mm2.874 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA 70 | N/A 70 mm | N/A 88.9 mm3.5 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAKH2 15/16 | N/A 2 15/16 in | N/A 88.9 mm3.5 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAKHL2 15/16 | N/A 2 15/16 in | N/A 88.9 mm3.5 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAO2 15/16 | N/A 2 15/16 in | N/A 103.2 mm4.063 in | N/A 77000 N17300 lbf | N/A 125800 N28300 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSAO2 15/16 | N/A 2 15/16 in | N/A 111.1 mm4.374 in | N/A 77000 N17300 lbf | N/A 125800 N28300 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LSAO2 15/16 | N/A 2 15/16 in | N/A 111.1 mm4.374 in | N/A 77000 N17300 lbf | N/A 125800 N28300 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK2 15/16 | N/A 2 15/16 in | N/A 82.6 mm3.252 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS2 15/16 | N/A 2 15/16 in | N/A 69.9 mm2.752 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA2 15/16 | N/A 2 15/16 in | N/A 88.9 mm3.5 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK2 15/16 FS914 | N/A 2 15/16 in | N/A 82.6 mm3.252 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK2 15/16 NT | N/A 2 15/16 in | N/A 82.6 mm3.252 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAO2 15/16 | N/A 2 15/16 in | N/A 103.2 mm4.063 in | N/A 77000 N17300 lbf | N/A 125800 N28300 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA2 13/16 | N/A 2 13/16 in | N/A 88.9 mm3.5 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK 75 | N/A 75 mm | N/A 82.6 mm3.252 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS 75 | N/A 75 mm | N/A 69.9 mm2.752 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA 75 | N/A 75 mm | N/A 88.9 mm3.5 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|