COMPANY HEADER
Print Back
PillowBlock BHU Locking Collar.jpg
BHU Pillow Block RV Series - Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

TAS1 3/8 N/A 1 3/8 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RSA1 3/8 N/A 1 3/8 in N/A 66.7 mm2.626 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAK1 3/8 NT N/A 1 3/8 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAK1 3/8 PT N/A 1 3/8 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
PBS1 3/8 N/A 1 3/8 in N/A 34.9 mm1.375 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAKH1 3/8 N/A 1 3/8 in N/A 57.2 mm2.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
VAK 35 N/A 35 mm N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
VAS 35 N/A 35 mm N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAK 35 N/A 35 mm N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAS 35 N/A 35 mm N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
PBS 35 N/A 35 mm N/A 34.9 mm1.375 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
VAK1 7/16 N/A 1 7/16 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
VAS1 7/16 N/A 1 7/16 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAKH1 7/16 N/A 1 7/16 in N/A 57.2 mm2.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAKHL1 7/16 N/A 1 7/16 in N/A 51.6 mm2.031 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAO1 7/16 N/A 1 7/16 in N/A 54 mm2.126 in N/A 18300 N4120 lbf N/A 37100 N8340 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RSAO1 7/16 N/A 1 7/16 in N/A 69.8 mm2.748 in N/A 18300 N4120 lbf N/A 37100 N8340 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
LSAO1 7/16 N/A 1 7/16 in N/A 69.8 mm2.748 in N/A 18300 N4120 lbf N/A 37100 N8340 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAK1 7/16 N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
TAK1 7/16 N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
LAK1 7/16 N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAS1 7/16 N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
TAS1 7/16 N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
LAS1 7/16 N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RSA1 7/16 N/A 1 7/16 in N/A 66.7 mm2.626 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »