Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| LSA1 7/16 | N/A 1 7/16 in | N/A 66.7 mm2.626 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 7/16 NT | N/A 1 7/16 in | N/A 46.8 mm1.843 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 7/16 PT | N/A 1 7/16 in | N/A 46.8 mm1.843 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 7/16 FS303 | N/A 1 7/16 in | N/A 46.8 mm1.843 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 7/16 NT | N/A 1 7/16 in | N/A 46.8 mm1.843 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 7/16 PT | N/A 1 7/16 in | N/A 46.8 mm1.843 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSAOC1 7/16 | N/A 1 7/16 in | N/A 69.8 mm2.748 in | N/A 18300 N4120 lbf | N/A 37100 N8340 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAO1 7/16 | N/A 1 7/16 in | N/A 54 mm2.126 in | N/A 18300 N4120 lbf | N/A 37100 N8340 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PBS1 7/16 | N/A 1 7/16 in | N/A 34.9 mm1.375 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK1 1/2 | N/A 1 1/2 in | N/A 47.6 mm1.874 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS1 1/2 | N/A 1 1/2 in | N/A 47.6 mm1.874 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAKH1 1/2 | N/A 1 1/2 in | N/A 66.7 mm2.626 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAO1 1/2 | N/A 1 1/2 in | N/A 60.3 mm2.374 in | N/A 26000 N5850 lbf | N/A 49200 N11100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSAO1 1/2 | N/A 1 1/2 in | N/A 79.4 mm3.126 in | N/A 26000 N5850 lbf | N/A 49200 N11100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LSAO1 1/2 | N/A 1 1/2 in | N/A 79.4 mm3.126 in | N/A 26000 N5850 lbf | N/A 49200 N11100 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 1/2 | N/A 1 1/2 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAK1 1/2 | N/A 1 1/2 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAK1 1/2 | N/A 1 1/2 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 1/2 | N/A 1 1/2 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAS1 1/2 | N/A 1 1/2 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA1 1/2 | N/A 1 1/2 in | N/A 60.3 mm2.374 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAS1 1/2 | N/A 1 1/2 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 1/2 FS914 | N/A 1 1/2 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 1/2 NT | N/A 1 1/2 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 1/2 PT | N/A 1 1/2 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|