COMPANY HEADER
Print Back
PillowBlock BHU Locking Collar.jpg
BHU Pillow Block RV Series - Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

LSA1 7/16 N/A 1 7/16 in N/A 2.626 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAK1 7/16 NT N/A 1 7/16 in N/A 1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAK1 7/16 PT N/A 1 7/16 in N/A 1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAS1 7/16 FS303 N/A 1 7/16 in N/A 1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAS1 7/16 NT N/A 1 7/16 in N/A 1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAS1 7/16 PT N/A 1 7/16 in N/A 1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RSAOC1 7/16 N/A 1 7/16 in N/A 2.748 in N/A 18300 N4120 lbf N/A 37100 N8340 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
LAO1 7/16 N/A 1 7/16 in N/A 2.126 in N/A 18300 N4120 lbf N/A 37100 N8340 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
PBS1 7/16 N/A 1 7/16 in N/A 1.375 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
VAK1 1/2 N/A 1 1/2 in N/A 1.874 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
VAS1 1/2 N/A 1 1/2 in N/A 1.874 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAKH1 1/2 N/A 1 1/2 in N/A 2.626 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAO1 1/2 N/A 1 1/2 in N/A 2.374 in N/A 26000 N5850 lbf N/A 49200 N11100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RSAO1 1/2 N/A 1 1/2 in N/A 3.126 in N/A 26000 N5850 lbf N/A 49200 N11100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
LSAO1 1/2 N/A 1 1/2 in N/A 3.126 in N/A 26000 N5850 lbf N/A 49200 N11100 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAK1 1/2 N/A 1 1/2 in N/A 2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
TAK1 1/2 N/A 1 1/2 in N/A 2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
LAK1 1/2 N/A 1 1/2 in N/A 2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAS1 1/2 N/A 1 1/2 in N/A 2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
TAS1 1/2 N/A 1 1/2 in N/A 2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RSA1 1/2 N/A 1 1/2 in N/A 2.374 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
LAS1 1/2 N/A 1 1/2 in N/A 2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAK1 1/2 FS914 N/A 1 1/2 in N/A 2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAK1 1/2 NT N/A 1 1/2 in N/A 2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RAK1 1/2 PT N/A 1 1/2 in N/A 2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »