Print Back
PillowBlock BHU Locking Collar.jpg
BHU Pillow Block RV Series - Line Drawing
Unit of Measure
« 6 7 8 9 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RSAO3 3/16 N/A 3 3/16 in N/A 111.1 mm4.374 in N/A 86500 N19400 lbf N/A 136300 N30700 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RSAO3 7/16 N/A 3 7/16 in N/A 120.6 mm4.748 in N/A 107200 N24100 lbf N/A 158200 N35600 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
RSAO3 15/16 N/A 3 15/16 in N/A 130.2 mm5.126 in N/A 140400 N31600 lbf N/A 191800 N43100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9