Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YAS1 SGT | N/A 1 in | N/A 37.3 mm1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| SAS1 | N/A 1 in | N/A 35.7 mm1.406 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A |
| YASM1 | N/A 1 in | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| YAK1 PT SGT | N/A 1 in | N/A 37.3 mm1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| YAS1 PT SGT | N/A 1 in | N/A 37.3 mm1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| KAK1 PS | N/A 1 in | N/A 37.3 mm1.469 in | N/A 1067 N240 lbf | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| KAS1 PS | N/A 1 in | N/A 37.3 mm1.469 in | N/A 1067 N240 lbf | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| YAS1 | N/A 1 in | N/A 35.7 mm2.88 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| YAK1 1/8 SGT | N/A 1 1/8 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| SAK1 1/8 | N/A 1 1/8 in | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A |
| YAS1 1/8 SGT | N/A 1 1/8 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| SAS1 1/8 | N/A 1 1/8 in | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A |
| YAS1 1/8 | N/A 1 1/8 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| YAK 30 SGT | N/A 30 mm | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| SAK 30 | N/A 30 mm | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A |
| YAS 30 SGT | N/A 30 mm | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| SAS 30 | N/A 30 mm | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A |
| KAK 30 PS | N/A 30 mm | N/A 42.9 mm1.689 in | N/A 1556 N350 lbf | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| KAS 30 PS | N/A 30 mm | N/A 42.9 mm1.689 in | N/A 1556 N350 lbf | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| YAS 30 | N/A 30 mm | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| YAK1 3/16 SGT | N/A 1 3/16 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| SAK1 3/16 | N/A 1 3/16 in | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A |
| YAS1 3/16 SGT | N/A 1 3/16 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| SAS1 3/16 | N/A 1 3/16 in | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A |
| YASM1 3/16 | N/A 1 3/16 in | N/A 45.2 mm1.78 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |