Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YAK1 3/16 PT SGT | N/A 1 3/16 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| YAS1 3/16 PT SGT | N/A 1 3/16 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| KAK1 3/16 PS | N/A 1 3/16 in | N/A 42.9 mm1.689 in | N/A 1556 N350 lbf | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| KAS1 3/16 PS | N/A 1 3/16 in | N/A 42.9 mm1.689 in | N/A 1556 N350 lbf | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| YAS1 3/16 | N/A 1 3/16 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| YAK1 1/4S | N/A 1 1/4 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| YAK1 1/4 SGT | N/A 1 1/4 in | N/A 46.8 mm1.843 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| SAK1 1/4 S | N/A 1 1/4 in | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A |
| SAK1 1/4 | N/A 1 1/4 in | N/A 45.2 mm1.78 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A |
| YAS1 1/4 S | N/A 1 1/4 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| YAS1 1/4 SGT | N/A 1 1/4 in | N/A 46.8 mm1.843 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| SAS1 1/4 S | N/A 1 1/4 in | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A |
| SAS1 1/4 | N/A 1 1/4 in | N/A 45.2 mm1.78 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A |
| YAK1 1/4 PT SGT | N/A 1 1/4 in | N/A 46.8 mm1.843 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| YAK1 1/4S PT | N/A 1 1/4 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| YAS1 1/4 PT SGT | N/A 1 1/4 in | N/A 46.8 mm1.843 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| YAS1 1/4S PT | N/A 1 1/4 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| KAK1 1/4S PS | N/A 1 1/4 in | N/A 42.9 mm1.689 in | N/A 1556 N350 lbf | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| KAK1 1/4 PS | N/A 1 1/4 in | N/A 46.8 mm1.843 in | N/A 2112 N475 lbf | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| KAS1 1/4S PS | N/A 1 1/4 in | N/A 42.9 mm1.689 in | N/A 1556 N350 lbf | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| KAS1 1/4 PS | N/A 1 1/4 in | N/A 46.8 mm1.843 in | N/A 2112 N475 lbf | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| YAS1 1/4 | N/A 1 1/4 in | N/A 46.8 mm1.843 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| YAK1 3/8 SGT | N/A 1 3/8 in | N/A 46.8 mm1.843 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| SAK1 3/8 | N/A 1 3/8 in | N/A 45.2 mm1.78 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A |
| YAS1 3/8 SGT | N/A 1 3/8 in | N/A 46.8 mm1.843 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |