COMPANY HEADER
Print Back
timken-fafnir-pillow-block-mounted-ball-bearing-unit-BHU-SGT
Pillow Block YS Series - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YAK 20 N/A 20 mm N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS 20 N/A 20 mm N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
KAK 20 PS N/A 20 mm N/A 33.3 mm1.311 in N/A 890 N200 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
KAS 20 PS N/A 20 mm N/A 33.3 mm1.311 in N/A 890 N200 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAK 7/8 SGT N/A 7/8 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAK 7/8 N/A 7/8 in N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS 7/8 SGT N/A 7/8 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAS 7/8 N/A 7/8 in N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS 7/8 N/A 7/8 in N/A 35.7 mm2.88 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAK 15/16 SGT N/A 15/16 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAK 15/16 N/A 15/16 in N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS 15/16 SGT N/A 15/16 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAS 15/16 N/A 15/16 in N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS 15/16 N/A 15/16 in N/A 35.7 mm2.88 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAK 25 SGT N/A 25 mm N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAK 25 N/A 25 mm N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS 25 SGT N/A 25 mm N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAS 25 N/A 25 mm N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAK 25 PT SGT N/A 25 mm N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS 25 PT SGT N/A 25 mm N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
KAK 25 PS N/A 25 mm N/A 37.3 mm1.469 in N/A 1067 N240 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
KAS 25 PS N/A 25 mm N/A 37.3 mm1.469 in N/A 1067 N240 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS 25 N/A 25 mm N/A 35.7 mm2.88 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAK1 SGT N/A 1 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAK1 N/A 1 in N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »