Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YAK 20 | N/A | N/A 1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 20 | N/A | N/A 1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| KAK 20 PS | N/A | N/A 1.311 in | N/A 890 N200 lbf | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| KAS 20 PS | N/A | N/A 1.311 in | N/A 890 N200 lbf | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK 7/8 SGT | N/A 7/8 in | N/A 1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAK 7/8 | N/A 7/8 in | N/A 1.406 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 7/8 SGT | N/A 7/8 in | N/A 1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAS 7/8 | N/A 7/8 in | N/A 1.406 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 7/8 | N/A 7/8 in | N/A 2.88 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK 15/16 SGT | N/A 15/16 in | N/A 1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAK 15/16 | N/A 15/16 in | N/A 1.406 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 15/16 SGT | N/A 15/16 in | N/A 1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAS 15/16 | N/A 15/16 in | N/A 1.406 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 15/16 | N/A 15/16 in | N/A 2.88 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK 25 SGT | N/A | N/A 1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAK 25 | N/A | N/A 1.406 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 25 SGT | N/A | N/A 1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAS 25 | N/A | N/A 1.406 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAK 25 PT SGT | N/A | N/A 1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 25 PT SGT | N/A | N/A 1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| KAK 25 PS | N/A | N/A 1.469 in | N/A 1067 N240 lbf | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| KAS 25 PS | N/A | N/A 1.469 in | N/A 1067 N240 lbf | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 25 | N/A | N/A 2.88 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK1 SGT | N/A 1 in | N/A 1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAK1 | N/A 1 in | N/A 1.406 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|