Print Back
timken-fafnir-pillow-block-mounted-ball-bearing-unit-BHU-SGT
Pillow Block YS Series - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YAS1 SGT N/A 1 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAS1 N/A 1 in N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YASM1 N/A 1 in N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
YAK1 PT SGT N/A 1 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
YAS1 PT SGT N/A 1 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
KAK1 PS N/A 1 in N/A 37.3 mm1.469 in N/A 1067 N240 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
KAS1 PS N/A 1 in N/A 37.3 mm1.469 in N/A 1067 N240 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
YAS1 N/A 1 in N/A 35.7 mm2.88 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
YAK1 1/8 SGT N/A 1 1/8 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAK1 1/8 N/A 1 1/8 in N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YAS1 1/8 SGT N/A 1 1/8 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAS1 1/8 N/A 1 1/8 in N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YAS1 1/8 N/A 1 1/8 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
YAK 30 SGT N/A 30 mm N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAK 30 N/A 30 mm N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YAS 30 SGT N/A 30 mm N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAS 30 N/A 30 mm N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
KAK 30 PS N/A 30 mm N/A 42.9 mm1.689 in N/A 1556 N350 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
KAS 30 PS N/A 30 mm N/A 42.9 mm1.689 in N/A 1556 N350 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
YAS 30 N/A 30 mm N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
YAK1 3/16 SGT N/A 1 3/16 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAK1 3/16 N/A 1 3/16 in N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YAS1 3/16 SGT N/A 1 3/16 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAS1 3/16 N/A 1 3/16 in N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YASM1 3/16 N/A 1 3/16 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
Unit of Measure
1 2 3 4 5 »