Print Back
timken-fafnir-pillow-block-mounted-ball-bearing-unit-BHU-SGT
Pillow Block YS Series - Line Drawing
Unit of Measure
1 2 3 4 5 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAK1 3/4 N/A 1 3/4 in N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS1 3/4 SGT N/A 1 3/4 in N/A 52.4 mm2.063 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAS1 3/4 N/A 1 3/4 in N/A 51 mm2.008 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YASM1 3/4 N/A 1 3/4 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS1 3/4 N/A 1 3/4 in N/A 52.4 mm2.063 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAK 45 SGT N/A 45 mm N/A 52.4 mm2.063 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAK 45 N/A 45 mm N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS 45 SGT N/A 45 mm N/A 52.4 mm2.063 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAS 45 N/A 45 mm N/A 51 mm2.008 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS 45 N/A 45 mm N/A 52.4 mm2.063 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAK1 15/16 SGT N/A 1 15/16 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAK1 15/16 N/A 1 15/16 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS1 15/16 SGT N/A 1 15/16 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAS1 15/16 N/A 1 15/16 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YASM1 15/16 N/A 1 15/16 in N/A 54.8 mm2.157 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS1 15/16 N/A 1 15/16 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAK 50 SGT N/A 50 mm N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAK 50 N/A 50 mm N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS 50 SGT N/A 50 mm N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAS 50 N/A 50 mm N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS 50 N/A 50 mm N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAK2 SGT N/A 2 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAK2S N/A 2 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAK2 N/A 2 in N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS2 SGT N/A 2 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAS2 S N/A 2 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAS2 N/A 2 in N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YASM2 N/A 2 in N/A 54.8 mm2.157 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS2 N/A 2 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAK 55 SGT N/A 55 mm N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAK 55 N/A 55 mm N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS 55 SGT N/A 55 mm N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAS 55 N/A 55 mm N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAK 55 N/A 55 mm N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS 55 N/A 55 mm N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAK2 3/16 SGT N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAK2 3/16 N/A 2 3/16 in N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS2 3/16 SGT N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAS2 3/16 N/A 2 3/16 in N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YASM2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAK2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAK2 1/4 SGT N/A 2 1/4 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS2 1/4 SGT N/A 2 1/4 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YASM2 1/4 N/A 2 1/4 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS2 1/4 N/A 2 1/4 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAK 60 SGT N/A 60 mm N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS 60 SGT N/A 60 mm N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAK 60 N/A 60 mm N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
YAS 60 N/A 60 mm N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5