Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| VTU1 15/16 | N/A 1 15/16 in | N/A 65.1 mm2.563 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| LTU1 15/16 | N/A 1 15/16 in | N/A 65.1 mm2.563 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| RTU1 15/16 NT | N/A 1 15/16 in | N/A 65.1 mm2.563 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| TTU1 15/16 | N/A 1 15/16 in | N/A 65.09 mm2 9/16 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU 50 | N/A 50 mm | N/A 65.1 mm2.563 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| RTU2 | N/A 2 in | N/A 69.8 mm2.748 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU2 | N/A 2 in | N/A 69.8 mm2.748 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| TTU2 | N/A 2 in | N/A 69.8 mm2-3/4 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| TTU2 1/16 | N/A 2.0625 in | N/A 69.8 mm2-3/4 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| RTU2 1/8 | N/A 2 1/8 in | N/A 69.8 mm2.748 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| TTU2 1/8 | N/A 2 1/8 in | N/A 69.8 mm2-3/4 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU 55 | N/A 55 mm | N/A 69.8 mm2.748 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| RTU2 3/16 | N/A 2 3/16 in | N/A 69.8 mm2.748 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU2 3/16 | N/A 2 3/16 in | N/A 69.8 mm2.748 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| LTU2 3/16 | N/A 2 3/16 in | N/A 69.8 mm2.748 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| RTU2 3/16 NT | N/A 2 3/16 in | N/A 69.8 mm2.748 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| TTU2 3/16 | N/A 2 3/16 in | N/A 69.8 mm2-3/4 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| RTU2 1/4 | N/A 2 1/4 in | N/A 69.8 mm2.748 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| RTU 60 | N/A 60 mm | N/A 69.8 mm2.748 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| RTU2 3/8 | N/A 2 3/8 in | N/A 69.8 mm2.748 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| RTU2 7/16 | N/A 2 7/16 in | N/A 69.8 mm2.748 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| LTU2 7/16 | N/A 2 7/16 in | N/A 69.8 mm2.748 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|