COMPANY HEADER
Print Back
Takeup BHU - Locking Collar
Unit of Measure
1 2 3 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

VTU1 15/16 N/A 1 15/16 in N/A 2.563 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Take-Up N/A CAD Icon (for items table)
LTU1 15/16 N/A 1 15/16 in N/A 2.563 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table)
RTU1 15/16 NT N/A 1 15/16 in N/A 2.563 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table)
TTU1 15/16 N/A 1 15/16 in N/A 2 9/16 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table)
VTU 50 N/A N/A 2.563 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Take-Up N/A CAD Icon (for items table)
RTU2 N/A 2 in N/A 2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table)
VTU2 N/A 2 in N/A 2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Take-Up N/A CAD Icon (for items table)
TTU2 N/A 2 in N/A 2-3/4 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table)
TTU2 1/16 N/A 2.0625 in N/A 2-3/4 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table)
RTU2 1/8 N/A 2 1/8 in N/A 2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table)
TTU2 1/8 N/A 2 1/8 in N/A 2-3/4 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table)
VTU 55 N/A N/A 2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Take-Up N/A CAD Icon (for items table)
RTU2 3/16 N/A 2 3/16 in N/A 2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table)
VTU2 3/16 N/A 2 3/16 in N/A 2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Take-Up N/A CAD Icon (for items table)
LTU2 3/16 N/A 2 3/16 in N/A 2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table)
RTU2 3/16 NT N/A 2 3/16 in N/A 2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table)
TTU2 3/16 N/A 2 3/16 in N/A 2-3/4 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table)
RTU2 1/4 N/A 2 1/4 in N/A 2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table)
RTU 60 N/A N/A 2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table)
RTU2 3/8 N/A 2 3/8 in N/A 2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table)
RTU2 7/16 N/A 2 7/16 in N/A 2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table)
LTU2 7/16 N/A 2 7/16 in N/A 2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table)
Unit of Measure
1 2 3