Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YTU2 1/4 SGT | N/A 2 1/4 in | N/A 69.8 mm2.748 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU2 1/4 | N/A 2 1/4 in | N/A 69.8 mm2.748 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 60 SGT | N/A 60 mm | N/A 69.8 mm2.748 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 60 | N/A 60 mm | N/A 69.8 mm2.748 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU2 7/16 SGT | N/A 2 7/16 in | N/A 69.8 mm2.748 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU2 7/16 | N/A 2 7/16 in | N/A 69.8 mm2.748 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|