COMPANY HEADER
Print Back
timken-fafnir-tapped-base-mounted-ball-bearing-unit-VTB
Mounted Bearings Tapped Eccentric Locking Colar Dimensions
Unit of Measure
1 2 

Part Number

Shaft Size d

Base Width

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

VTB 35 N/A N/A 1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A CAD Icon (for items table)
RTB 35 N/A N/A 1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A CAD Icon (for items table)
VTB1 1/2 N/A 1 1/2 in N/A 1.875 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tapped Base N/A CAD Icon (for items table)
RTB1 1/2 N/A 1 1/2 in N/A 1.875 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tapped Base N/A CAD Icon (for items table)
VTB 40 N/A N/A 1.875 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tapped Base N/A CAD Icon (for items table)
RTB 40 N/A N/A 1.875 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tapped Base N/A CAD Icon (for items table)
VTB1 5/8 N/A 1 5/8 in N/A 2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A CAD Icon (for items table)
RTB1 5/8 N/A 1 5/8 in N/A 2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A CAD Icon (for items table)
VTB1 11/16 N/A 1 11/16 in N/A 2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A CAD Icon (for items table)
RTB1 11/16 N/A 1 11/16 in N/A 2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A CAD Icon (for items table)
VTB1 3/4 N/A 1 3/4 in N/A 2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A CAD Icon (for items table)
RTB1 3/4 N/A 1 3/4 in N/A 2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A CAD Icon (for items table)
VTB 45 N/A N/A 2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A CAD Icon (for items table)
RTB 45 N/A N/A 2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A CAD Icon (for items table)
VTB1 15/16 N/A 1 15/16 in N/A 2 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tapped Base N/A CAD Icon (for items table)
RTB1 15/16 N/A 1 15/16 in N/A 2 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tapped Base N/A CAD Icon (for items table)
VTB 50 N/A N/A 2 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tapped Base N/A CAD Icon (for items table)
RTB 50 N/A N/A 2 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tapped Base N/A CAD Icon (for items table)
VTB2 S N/A 2 in N/A 2 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tapped Base N/A CAD Icon (for items table)
RTB2 S N/A 2 in N/A 2 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tapped Base N/A CAD Icon (for items table)
Unit of Measure
1 2