Part Number |
Shaft Size d |
Bearing Type |
Base Width |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
STB 3/4 | N/A 3/4 in | N/A Ball Bearing | N/A 36.5 mm1.438 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Tapped Base |
N/A ![]() |
YTB 3/4 | N/A 3/4 in | N/A Ball Bearing | N/A 36.5 mm1.438 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Tapped Base |
N/A ![]() |
STB 20 | N/A 20 mm | N/A Ball Bearing | N/A 36.5 mm1.438 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Tapped Base |
N/A ![]() |
YTB 20 | N/A 20 mm | N/A Ball Bearing | N/A 36.5 mm1.438 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Tapped Base |
N/A ![]() |
STB 7/8 | N/A 7/8 in | N/A Ball Bearing | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A ![]() |
YTB 7/8 | N/A 7/8 in | N/A Ball Bearing | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A ![]() |
YTB 7/8 SGT | N/A 7/8 in | N/A Ball Bearing | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A ![]() |
STB 15/16 | N/A 15/16 in | N/A Ball Bearing | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A ![]() |
YTB 15/16 | N/A 15/16 in | N/A Ball Bearing | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A ![]() |
YTB 15/16 SGT | N/A 15/16 in | N/A Ball Bearing | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A ![]() |
STB 25 | N/A 25 mm | N/A Ball Bearing | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A ![]() |
YTB 25 PT SGT | N/A 25 mm | N/A Ball Bearing | N/A 36.51 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A ![]() |
YTB 25 | N/A 25 mm | N/A Ball Bearing | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A ![]() |
YTB 25 SGT | N/A 25 mm | N/A Ball Bearing | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A ![]() |
STB1 | N/A 1 in | N/A Ball Bearing | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A ![]() |
KTB1 PS | N/A 1 in | N/A Ball Bearing | N/A 36.51 mm1.438 in | N/A 1067 N240 lbf | N/A | N/A Tapped Base |
N/A ![]() |
YTB1 PT SGT | N/A 1 in | N/A Ball Bearing | N/A 36.51 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A ![]() |
YTB1 | N/A 1 in | N/A Ball Bearing | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A ![]() |
YTB1 SGT | N/A 1 in | N/A Ball Bearing | N/A 36.5 mm1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A ![]() |
STB1 1/8 | N/A 1 1/8 in | N/A Ball Bearing | N/A 38.1 mm1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A ![]() |
YTB1 1/8 | N/A 1 1/8 in | N/A Ball Bearing | N/A 38.1 mm1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A ![]() |
YTB1 1/8 SGT | N/A 1 1/8 in | N/A Ball Bearing | N/A 38.1 mm1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A ![]() |
YTB1 3/8 SGT | N/A 1 3/8 in | N/A Ball Bearing | N/A 44.45 mm1.75 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tapped Base |
N/A ![]() |
STB 30 | N/A 30 mm | N/A Ball Bearing | N/A 38.1 mm1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A ![]() |
YTB 30 | N/A 30 mm | N/A Ball Bearing | N/A 38.1 mm1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A ![]() |