Part Number |
Shaft Size d |
Bearing Type |
Base Width |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| STB1 11/16 | N/A 1 11/16 in | N/A Ball Bearing | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tapped Base |
N/A |
| YTB1 11/16 | N/A 1 11/16 in | N/A Ball Bearing | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tapped Base |
N/A |
| YTB1 11/16 SGT | N/A 1 11/16 in | N/A Ball Bearing | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tapped Base |
N/A |
| STB1 3/4 | N/A 1 3/4 in | N/A Ball Bearing | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tapped Base |
N/A |
| YTB1 3/4 | N/A 1 3/4 in | N/A Ball Bearing | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tapped Base |
N/A |
| YTB1 3/4 SGT | N/A 1 3/4 in | N/A Ball Bearing | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tapped Base |
N/A |
| STB 45 | N/A 45 mm | N/A Ball Bearing | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tapped Base |
N/A |
| YTB 45 | N/A 45 mm | N/A Ball Bearing | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tapped Base |
N/A |
| YTB 45 SGT | N/A 45 mm | N/A Ball Bearing | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tapped Base |
N/A |
| STB1 15/16 | N/A 1 15/16 in | N/A Ball Bearing | N/A 50.8 mm2 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Tapped Base |
N/A |
| YTB1 15/16 | N/A 1 15/16 in | N/A Ball Bearing | N/A 50.8 mm2 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Tapped Base |
N/A |
| YTB1 15/16 SGT | N/A 1 15/16 in | N/A Ball Bearing | N/A 50.8 mm2 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Tapped Base |
N/A |
| STB 50 | N/A 50 mm | N/A Ball Bearing | N/A 50.8 mm2 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Tapped Base |
N/A |
| YTB 50 | N/A 50 mm | N/A Ball Bearing | N/A 50.8 mm2 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Tapped Base |
N/A |
| YTB 50 SGT | N/A 50 mm | N/A Ball Bearing | N/A 50.8 mm2 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Tapped Base |
N/A |
| STB2 | N/A 2 in | N/A Ball Bearing | N/A 50.8 mm2 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Tapped Base |
N/A |
| YTB2 | N/A 2 in | N/A Ball Bearing | N/A 50.8 mm2 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Tapped Base |
N/A |