Part Number |
Shaft Size d |
Bearing Type |
Base Width |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| STB 3/4 | N/A 3/4 in | N/A Ball Bearing | N/A 1.438 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Tapped Base |
N/A
|
| YTB 3/4 | N/A 3/4 in | N/A Ball Bearing | N/A 1.438 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Tapped Base |
N/A
|
| STB 20 | N/A | N/A Ball Bearing | N/A 1.438 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Tapped Base |
N/A
|
| YTB 20 | N/A | N/A Ball Bearing | N/A 1.438 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Tapped Base |
N/A
|
| STB 7/8 | N/A 7/8 in | N/A Ball Bearing | N/A 1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| YTB 7/8 | N/A 7/8 in | N/A Ball Bearing | N/A 1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| YTB 7/8 SGT | N/A 7/8 in | N/A Ball Bearing | N/A 1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| STB 15/16 | N/A 15/16 in | N/A Ball Bearing | N/A 1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| YTB 15/16 | N/A 15/16 in | N/A Ball Bearing | N/A 1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| YTB 15/16 SGT | N/A 15/16 in | N/A Ball Bearing | N/A 1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| STB 25 | N/A | N/A Ball Bearing | N/A 1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| YTB 25 PT SGT | N/A | N/A Ball Bearing | N/A 1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| YTB 25 | N/A | N/A Ball Bearing | N/A 1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| YTB 25 SGT | N/A | N/A Ball Bearing | N/A 1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| STB1 | N/A 1 in | N/A Ball Bearing | N/A 1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| KTB1 PS | N/A 1 in | N/A Ball Bearing | N/A 1.438 in | N/A 1067 N240 lbf | N/A | N/A Tapped Base |
N/A
|
| YTB1 PT SGT | N/A 1 in | N/A Ball Bearing | N/A 1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| YTB1 | N/A 1 in | N/A Ball Bearing | N/A 1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| YTB1 SGT | N/A 1 in | N/A Ball Bearing | N/A 1.438 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tapped Base |
N/A
|
| STB1 1/8 | N/A 1 1/8 in | N/A Ball Bearing | N/A 1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A
|
| YTB1 1/8 | N/A 1 1/8 in | N/A Ball Bearing | N/A 1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A
|
| YTB1 1/8 SGT | N/A 1 1/8 in | N/A Ball Bearing | N/A 1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A
|
| YTB1 3/8 SGT | N/A 1 3/8 in | N/A Ball Bearing | N/A 1.75 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tapped Base |
N/A
|
| STB 30 | N/A | N/A Ball Bearing | N/A 1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A
|
| YTB 30 | N/A | N/A Ball Bearing | N/A 1.5 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tapped Base |
N/A
|