Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Housing Style |
CAD |
---|---|---|---|---|---|---|
GVFD 1/2 | N/A 1/2 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
GRFD 1/2 | N/A 1/2 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
VFD 1/2 | N/A 1/2 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
RFD 1/2 | N/A 1/2 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
GVFD 5/8 | N/A 5/8 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
GRFD 5/8 | N/A 5/8 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
VFD 5/8 | N/A 5/8 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
RFD 5/8 | N/A 5/8 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
GVFD 17 | N/A 17 mm | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
GRFD 17 | N/A 17 mm | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
VFD 17 | N/A 17 mm | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
RFD 17 | N/A 17 mm | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
GRFD 11/16 | N/A 11/16 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
RFD 11/16 | N/A 11/16 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
GVFD 3/4 | N/A 3/4 in | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
GRFD 3/4 | N/A 3/4 in | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
VFD 3/4 | N/A 3/4 in | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
RFD 3/4 | N/A 3/4 in | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
GVFD 20 | N/A 20 mm | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
GRFD 20 | N/A 20 mm | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
VFD 20 | N/A 20 mm | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
RFD 20 | N/A 20 mm | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
GVFD 7/8 | N/A 7/8 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
GRFD 7/8 | N/A 7/8 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
VFD 7/8 | N/A 7/8 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |