Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Housing Style |
CAD |
---|---|---|---|---|---|---|
GVFD1 7/8 | N/A 1 7/8 in | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
GRFD1 7/8 | N/A 1 7/8 in | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
VFD1 7/8 | N/A 1 7/8 in | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
RFD1 7/8 | N/A 1 7/8 in | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
GVFD1 15/16 | N/A 1 15/16 in | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
GRFD1 15/16 | N/A 1 15/16 in | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
VFD1 15/16 | N/A 1 15/16 in | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
RFD1 15/16 | N/A 1 15/16 in | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
GVFD 50 | N/A 50 mm | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
GRFD 50 | N/A 50 mm | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
VFD 50 | N/A 50 mm | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |
RFD 50 | N/A 50 mm | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Three-Bolt Square Flange |
N/A ![]() |