COMPANY HEADER
Print Back
timken-fafnir-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar-angle-view-GVFD
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Style

CAD

RFD 11/16 N/A 11/16 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR 11/16 N/A 11/16 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR 11/16 N/A 11/16 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFD 3/4 N/A 3/4 in N/A 0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD 3/4 N/A 3/4 in N/A 0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFD 3/4 N/A 3/4 in N/A 0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD 3/4 N/A 3/4 in N/A 0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR 3/4 N/A 3/4 in N/A 0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR 3/4 N/A 3/4 in N/A 0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFDR 3/4 N/A 3/4 in N/A 0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR 3/4 N/A 3/4 in N/A 0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFD 20 N/A N/A 0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD 20 N/A N/A 0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFD 20 N/A N/A 0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD 20 N/A N/A 0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR 20 N/A N/A 0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR 20 N/A N/A 0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFDR 20 N/A N/A 0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR 20 N/A N/A 0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFD 7/8 N/A 7/8 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD 7/8 N/A 7/8 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFD 7/8 N/A 7/8 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD 7/8 N/A 7/8 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR 7/8 N/A 7/8 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR 7/8 N/A 7/8 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »