Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Housing Style |
CAD |
|---|---|---|---|---|---|---|
| VFDR 7/8 | N/A 7/8 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFDR 7/8 | N/A 7/8 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD 15/16 | N/A 15/16 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD 15/16 | N/A 15/16 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD 15/16 | N/A 15/16 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD 15/16 | N/A 15/16 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFDR 15/16 | N/A 15/16 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFDR 15/16 | N/A 15/16 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFDR 15/16 | N/A 15/16 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFDR 15/16 | N/A 15/16 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFDR 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFDR 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFDR 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFDR 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFDR1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFDR1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFDR1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|