COMPANY HEADER
Print Back
timken-fafnir-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar-angle-view-GVFD
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Style

CAD

VFDR 7/8 N/A 7/8 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR 7/8 N/A 7/8 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFD 15/16 N/A 15/16 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD 15/16 N/A 15/16 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFD 15/16 N/A 15/16 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD 15/16 N/A 15/16 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR 15/16 N/A 15/16 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR 15/16 N/A 15/16 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFDR 15/16 N/A 15/16 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR 15/16 N/A 15/16 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFD 25 N/A N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD 25 N/A N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFD 25 N/A N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD 25 N/A N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR 25 N/A N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR 25 N/A N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFDR 25 N/A N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR 25 N/A N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFD1 N/A 1 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD1 N/A 1 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFD1 N/A 1 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD1 N/A 1 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR1 N/A 1 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR1 N/A 1 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFDR1 N/A 1 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »