COMPANY HEADER
Print Back
timken-fafnir-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar-angle-view-GVFD
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Style

CAD

RFDR1 N/A 1 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD1 1/16 N/A 1.0625 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD1 1/16 N/A 1.0625 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR1 1/16 N/A 1.0625 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR1 1/16 N/A 1.0625 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFD1 1/8 N/A 1 1/8 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD1 1/8 N/A 1 1/8 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFD1 1/8 N/A 1 1/8 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD1 1/8 N/A 1 1/8 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR1 1/8 N/A 1 1/8 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR1 1/8 N/A 1 1/8 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFDR1 1/8 N/A 1 1/8 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR1 1/8 N/A 1 1/8 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFD 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFD 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFDR 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFD1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFD1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »