COMPANY HEADER
Print Back
timken-fafnir-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar-angle-view-GVFD
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Style

CAD

GVFD 1/2 N/A 1/2 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD 1/2 N/A 1/2 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFD 1/2 N/A 1/2 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD 1/2 N/A 1/2 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR 1/2 N/A 1/2 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR 1/2 N/A 1/2 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFDR 1/2 N/A 1/2 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR 1/2 N/A 1/2 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFD 5/8 N/A 5/8 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD 5/8 N/A 5/8 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFD 5/8 N/A 5/8 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD 5/8 N/A 5/8 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR 5/8 N/A 5/8 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR 5/8 N/A 5/8 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFDR 5/8 N/A 5/8 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR 5/8 N/A 5/8 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFD 17 N/A N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD 17 N/A N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFD 17 N/A N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD 17 N/A N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR 17 N/A N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR 17 N/A N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFDR 17 N/A N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR 17 N/A N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD 11/16 N/A 11/16 in N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »