COMPANY HEADER
Print Back
timken-fafnir-Survivor-series-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar
Mounted Bearings 3-bolt flange bracket setscrew YFB
Unit of Measure
1 

Part Number

Shaft Size d

Total Width E

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YFB 25 PT SGT N/A 25 mm N/A 38.1 mm1.5 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Three-Bolt Flange Bracket N/A CAD Icon (for items table)
YFB 25 PT N/A 25 mm N/A 38.1 mm1.5 in N/A 6900 N1560 lbf N/A 15300 N3450 lbf N/A Shroud Seal N/A Three-Bolt Flange Bracket N/A CAD Icon (for items table)
YFB1 PT SGT N/A 1 in N/A 38.1 mm1.5 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Three-Bolt Flange Bracket N/A CAD Icon (for items table)
YFB1 PT N/A 1 in N/A 38.1 mm1.5 in N/A 6900 N1560 lbf N/A 15300 N3450 lbf N/A Shroud Seal N/A Three-Bolt Flange Bracket N/A CAD Icon (for items table)
Unit of Measure
1