COMPANY HEADER
Print Back
timken-fafnir-flange-mounted-ball-bearing-unit-2-bolt-with-concentric-locking-collar-angle-3
Unit of Measure
1 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RCJTC 5/8 N/A 5/8 in N/A 23.6 mm0.929 in N/A 4700 N1060 lbf N/A 10600 N2360 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJTC 3/4 N/A 3/4 in N/A 27.8 mm1.094 in N/A 6200 N1400 lbf N/A 14300 N3200 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJTC1 N/A 1 in N/A 27.9 mm1.098 in N/A 7700 N1730 lbf N/A 15800 N3550 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJTC1 1/8 N/A 1 1/8 in N/A 29.9 mm1.177 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJTC1 3/16 N/A 1 3/16 in N/A 29.9 mm1.177 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJTC1 1/4 N/A 1 1/4 in N/A 31.8 mm1.252 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJTC1 1/4S N/A 1 1/4 in N/A 29.9 mm1.177 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJTC1 3/8 N/A 1 3/8 in N/A 31.8 mm1.252 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJTC1 7/16 N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJTC1 11/16 N/A 1 11/16 in N/A 38.9 mm1.531 in N/A 36200 N8130 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJTC1 15/16 N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 22700 N5100 lbf N/A 39200 N8800 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
Unit of Measure
1