Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| FLCT1 7/16 | N/A 1 7/16 in | N/A 0.875 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GVFTD1 7/16 | N/A 1 7/16 in | N/A 0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GVFTDR1 7/16 | N/A 1 7/16 in | N/A 0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GRFTD1 7/16 | N/A 1 7/16 in | N/A 0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| GRFTDR1 7/16 | N/A 1 7/16 in | N/A 0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| VFTD1 7/16 | N/A 1 7/16 in | N/A 0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| VFTDR1 7/16 | N/A 1 7/16 in | N/A 0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RFTD1 7/16 | N/A 1 7/16 in | N/A 0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RFTDR1 7/16 | N/A 1 7/16 in | N/A 0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT1 1/2 | N/A 1 1/2 in | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT1 1/2 | N/A 1 1/2 in | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|
| LCJT1 1/2 | N/A 1 1/2 in | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT1 1/2 | N/A 1 1/2 in | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RCJT1 1/2 NT | N/A 1 1/2 in | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT1 1/2 PT | N/A 1 1/2 in | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT1 9/16 | N/A 1 9/16 in | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT1 9/16 | N/A 1 9/16 in | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|
| LCJT1 9/16 | N/A 1 9/16 in | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT 40 | N/A | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT 40 | N/A | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT 40 | N/A | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| VCJT 40 A4433 | N/A | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RCJT1 5/8 | N/A 1 5/8 in | N/A 1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT1 5/8 | N/A 1 5/8 in | N/A 1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|
| LCJT1 5/8 | N/A 1 5/8 in | N/A 1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A
|