Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| LCJT2 | N/A 2 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT2 S | N/A 2 in | N/A 1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| VCJT2 | N/A 2 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RCJT2 NT | N/A 2 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT2 1/8 | N/A 2 1/8 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT2 1/8 | N/A 2 1/8 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|
| LCJT2 1/8 | N/A 2 1/8 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT 55 | N/A | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RCJT2 3/16 | N/A 2 3/16 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT2 3/16 | N/A 2 3/16 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|
| LCJT2 3/16 | N/A 2 3/16 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT2 3/16 | N/A 2 3/16 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RCJT2 3/16 NT | N/A 2 3/16 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|