COMPANY HEADER
Print Back
2-Bolt - RV Locking Collar
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RFTDR 5/8 N/A 5/8 in N/A 0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT 17 N/A N/A 0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VCJT 17 N/A N/A 0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
FLCT 17 N/A N/A 0.578 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GVFTD 17 N/A N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GVFTDR 17 N/A N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTD 17 N/A N/A 0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTDR 17 N/A N/A 0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTD 17 N/A N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTDR 17 N/A N/A 0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTD 17 N/A N/A 0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTDR 17 N/A N/A 0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT 11/16 N/A 11/16 in N/A 0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTD 11/16 N/A 11/16 in N/A 0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTDR 11/16 N/A 11/16 in N/A 0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTD 11/16 N/A 11/16 in N/A 0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTDR 11/16 N/A 11/16 in N/A 0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT 3/4 N/A 3/4 in N/A 1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VCJT 3/4 N/A 3/4 in N/A 1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT 3/4 NT N/A 3/4 in N/A 1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT 3/4 PT N/A 3/4 in N/A 1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
FLCT 3/4 N/A 3/4 in N/A 0.672 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFMST 3/4 N/A 3/4 in N/A 0.656 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
LFST 3/4 N/A 3/4 in N/A 0.906 in N/A 4400 N1000 lbf N/A 10400 N2320 lbf N/A N/A Two-Bolt Flange N/A CAD Icon (for items table)
GVFTD 3/4 N/A 3/4 in N/A 0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »