Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RFTDR 15/16 | N/A 15/16 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT 25 | N/A 25 mm | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT 25 | N/A 25 mm | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT 25 | N/A 25 mm | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| FLCT 25 | N/A 25 mm | N/A 17.5 mm0.688 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| VFMST 25 | N/A 25 mm | N/A 18.3 mm0.719 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GVFTD 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GVFTDR 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GRFTD 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| GRFTDR 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| VFTD 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| VFTDR 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RFTD 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RFTDR 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT1 | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT1 | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|
| LCJT1 | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT1 | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RCJT1 A2485 | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT1 NT | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT1 PT | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| FLCT1 | N/A 1 in | N/A 17.5 mm0.688 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| VFMST1 | N/A 1 in | N/A 18.3 mm0.719 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| LFST1 | N/A 1 in | N/A 23 mm0.906 in | N/A 4900 N1120 lbf | N/A 11000 N2500 lbf | N/A | N/A Two-Bolt Flange |
N/A
|
| GVFTD1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|