Print Back
2-Bolt - RV Locking Collar
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

GRFTD1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTDR1 1/4 S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTDR1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTD1 1/4 S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTD1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTDR1 1/4 S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTDR1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTD1 1/4 S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTD1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTDR1 1/4 S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTDR1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT1 5/16 N/A 1 5/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
TCJT1 5/16 N/A 1 5/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
LCJT1 5/16 N/A 1 5/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTD1 5/16 N/A 1 5/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTDR1 5/16 N/A 1 5/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTD1 5/16 N/A 1 5/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTDR1 5/16 N/A 1 5/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT1 3/8 N/A 1 3/8 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
TCJT1 3/8 N/A 1 3/8 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
LCJT1 3/8 N/A 1 3/8 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VCJT1 3/8 N/A 1 3/8 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT1 3/8 NT N/A 1 3/8 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
FLCT1 3/8 N/A 1 3/8 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GVFTD1 3/8 N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GVFTDR1 3/8 N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTD1 3/8 N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTDR1 3/8 N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTD1 3/8 N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTDR1 3/8 N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTD1 3/8 N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTDR1 3/8 N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
LCJT 35 N/A 35 mm N/A 31.8 mm1.252 in N/A 15301 N3440 lbf N/A 28468 N6400 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VCJT 35 N/A 35 mm N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
FLCT 35 N/A 35 mm N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GVFTD 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GVFTDR 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTD 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTDR 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTD 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTDR 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTD 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTDR 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT1 7/16 N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
TCJT1 7/16 N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
LCJT1 7/16 N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VCJT1 7/16 N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT1 7/16 EC FS530 N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT1 7/16 NT N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT1 7/16 PT N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »