Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| GVFTDR1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GRFTD1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| GRFTDR1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| VFTD1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| VFTDR1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RFTD1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RFTDR1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT1 1/16 | N/A 1.0625 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|
| GRFTD1 1/16 | N/A 1.0625 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| GRFTDR1 1/16 | N/A 1.0625 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RFTD1 1/16 | N/A 1.0625 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RFTDR1 1/16 | N/A 1.0625 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT1 1/8 | N/A 1 1/8 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT1 1/8 | N/A 1 1/8 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|
| LCJT1 1/8 | N/A 1 1/8 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT1 1/8 | N/A 1 1/8 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| FLCT1 1/8 | N/A 1 1/8 in | N/A 20.6 mm0.813 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| VFMST1 1/8 | N/A 1 1/8 in | N/A 23 mm0.906 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GVFTD1 1/8 | N/A 1 1/8 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GVFTDR1 1/8 | N/A 1 1/8 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GRFTD1 1/8 | N/A 1 1/8 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| GRFTDR1 1/8 | N/A 1 1/8 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| VFTD1 1/8 | N/A 1 1/8 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| VFTDR1 1/8 | N/A 1 1/8 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RFTD1 1/8 | N/A 1 1/8 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|