COMPANY HEADER
Print Back
2-Bolt - RV Locking Collar
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

GVFTDR1 N/A 1 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTD1 N/A 1 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTDR1 N/A 1 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTD1 N/A 1 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTDR1 N/A 1 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTD1 N/A 1 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTDR1 N/A 1 in N/A 0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
TCJT1 1/16 N/A 1.0625 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTD1 1/16 N/A 1.0625 in N/A 0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTDR1 1/16 N/A 1.0625 in N/A 0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTD1 1/16 N/A 1.0625 in N/A 0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTDR1 1/16 N/A 1.0625 in N/A 0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT1 1/8 N/A 1 1/8 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
TCJT1 1/8 N/A 1 1/8 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
LCJT1 1/8 N/A 1 1/8 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VCJT1 1/8 N/A 1 1/8 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
FLCT1 1/8 N/A 1 1/8 in N/A 0.813 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFMST1 1/8 N/A 1 1/8 in N/A 0.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GVFTD1 1/8 N/A 1 1/8 in N/A 0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GVFTDR1 1/8 N/A 1 1/8 in N/A 0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTD1 1/8 N/A 1 1/8 in N/A 0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTDR1 1/8 N/A 1 1/8 in N/A 0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTD1 1/8 N/A 1 1/8 in N/A 0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTDR1 1/8 N/A 1 1/8 in N/A 0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTD1 1/8 N/A 1 1/8 in N/A 0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »