Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RFTDR1 1/8 | N/A 1 1/8 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT 30 | N/A 30 mm | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT 30 | N/A 30 mm | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|
| LCJT 30 | N/A 30 mm | N/A 29.9 mm1.177 in | N/A 11254 N2530 lbf | N/A 21573 N4850 lbf | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT 30 | N/A 30 mm | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| FLCT 30 | N/A 30 mm | N/A 20.6 mm0.813 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| VFMST 30 | N/A 30 mm | N/A 23 mm0.906 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GVFTD 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GVFTDR 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GRFTD 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| GRFTDR 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| VFTD 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| VFTDR 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RFTD 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RFTDR 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT1 3/16 | N/A 1 3/16 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| TCJT1 3/16 | N/A 1 3/16 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A
|
| LCJT1 3/16 | N/A 1 3/16 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT1 3/16 | N/A 1 3/16 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RCJT1 3/16 NT | N/A 1 3/16 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT1 3/16 PT | N/A 1 3/16 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| FLCT1 3/16 | N/A 1 3/16 in | N/A 20.6 mm0.813 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| VFMST1 3/16 | N/A 1 3/16 in | N/A 23 mm0.906 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GVFTD1 3/16 | N/A 1 3/16 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GVFTDR1 3/16 | N/A 1 3/16 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|