Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RCJT 1/2 | N/A 1/2 in | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT 1/2 | N/A 1/2 in | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RCJT 1/2 NT | N/A 1/2 in | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| FLCT 1/2 | N/A 1/2 in | N/A 14.7 mm0.578 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| LFST 1/2 | N/A 1/2 in | N/A 23 mm0.906 in | N/A 3000 N680 lbf | N/A 7500 N1700 lbf | N/A | N/A Two-Bolt Flange |
N/A
|
| GVFTD 1/2 | N/A 1/2 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GVFTDR 1/2 | N/A 1/2 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GRFTD 1/2 | N/A 1/2 in | N/A 15.9 mm0.625 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| GRFTDR 1/2 | N/A 1/2 in | N/A 15.9 mm0.625 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| VFTD 1/2 | N/A 1/2 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| VFTDR 1/2 | N/A 1/2 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RFTD 1/2 | N/A 1/2 in | N/A 15.9 mm0.625 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RFTDR 1/2 | N/A 1/2 in | N/A 15.9 mm0.625 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT 5/8 | N/A 5/8 in | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT 5/8 | N/A 5/8 in | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RCJT 5/8 NT | N/A 5/8 in | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| FLCT 5/8 | N/A 5/8 in | N/A 14.7 mm0.578 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| LFST 5/8 | N/A 5/8 in | N/A 23 mm0.906 in | N/A 3000 N680 lbf | N/A 7500 N1700 lbf | N/A | N/A Two-Bolt Flange |
N/A
|
| GVFTD 5/8 | N/A 5/8 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GVFTDR 5/8 | N/A 5/8 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GRFTD 5/8 | N/A 5/8 in | N/A 15.9 mm0.625 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| GRFTDR 5/8 | N/A 5/8 in | N/A 15.9 mm0.625 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| VFTD 5/8 | N/A 5/8 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| VFTDR 5/8 | N/A 5/8 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RFTD 5/8 | N/A 5/8 in | N/A 15.9 mm0.625 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|