Print Back
2-Bolt - RV Locking Collar
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RCJT 1/2 N/A 1/2 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VCJT 1/2 N/A 1/2 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT 1/2 NT N/A 1/2 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
FLCT 1/2 N/A 1/2 in N/A 14.7 mm0.578 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
LFST 1/2 N/A 1/2 in N/A 23 mm0.906 in N/A 3000 N680 lbf N/A 7500 N1700 lbf N/A N/A Two-Bolt Flange N/A CAD Icon (for items table)
GVFTD 1/2 N/A 1/2 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GVFTDR 1/2 N/A 1/2 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTD 1/2 N/A 1/2 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTDR 1/2 N/A 1/2 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTD 1/2 N/A 1/2 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTDR 1/2 N/A 1/2 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTD 1/2 N/A 1/2 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTDR 1/2 N/A 1/2 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT 5/8 N/A 5/8 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VCJT 5/8 N/A 5/8 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT 5/8 NT N/A 5/8 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
FLCT 5/8 N/A 5/8 in N/A 14.7 mm0.578 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
LFST 5/8 N/A 5/8 in N/A 23 mm0.906 in N/A 3000 N680 lbf N/A 7500 N1700 lbf N/A N/A Two-Bolt Flange N/A CAD Icon (for items table)
GVFTD 5/8 N/A 5/8 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GVFTDR 5/8 N/A 5/8 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTD 5/8 N/A 5/8 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTDR 5/8 N/A 5/8 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTD 5/8 N/A 5/8 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTDR 5/8 N/A 5/8 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTD 5/8 N/A 5/8 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTDR 5/8 N/A 5/8 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT 17 N/A 17 mm N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VCJT 17 N/A 17 mm N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
FLCT 17 N/A 17 mm N/A 14.7 mm0.578 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GVFTD 17 N/A 17 mm N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GVFTDR 17 N/A 17 mm N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTD 17 N/A 17 mm N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTDR 17 N/A 17 mm N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTD 17 N/A 17 mm N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFTDR 17 N/A 17 mm N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTD 17 N/A 17 mm N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTDR 17 N/A 17 mm N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT 11/16 N/A 11/16 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTD 11/16 N/A 11/16 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
GRFTDR 11/16 N/A 11/16 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTD 11/16 N/A 11/16 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RFTDR 11/16 N/A 11/16 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT 3/4 N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
VCJT 3/4 N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT 3/4 NT N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RCJT 3/4 PT N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
FLCT 3/4 N/A 3/4 in N/A 17.1 mm0.672 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
VFMST 3/4 N/A 3/4 in N/A 16.7 mm0.656 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
LFST 3/4 N/A 3/4 in N/A 23 mm0.906 in N/A 4400 N1000 lbf N/A 10400 N2320 lbf N/A N/A Two-Bolt Flange N/A CAD Icon (for items table)
GVFTD 3/4 N/A 3/4 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »