| Part Number | Shaft Size d | Housing Width A | Static Load Rating | Dynamic Load Rating | Seal Type | Housing Construction | CAD | 
|---|---|---|---|---|---|---|---|
| SCJT1 1/2 | N/A 1 1/2 in | N/A 26.2 mm1.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange | N/A   | 
| YCJT1 1/2 PT SGT | N/A 1 1/2 in | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   | 
| YCJT1 1/2 | N/A 1 1/2 in | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   | 
| YCJT 40 SGT | N/A 40 mm | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   | 
| SCJT 40 | N/A 40 mm | N/A 26.2 mm1.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange | N/A   | 
| YCJT 40 PT SGT | N/A 40 mm | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   | 
| YCJT 40 | N/A 40 mm | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   | 
| YCJT1 5/8 SGT | N/A 1 5/8 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   | 
| SCJT1 5/8 | N/A 1 5/8 in | N/A 28.6 mm1.126 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange | N/A   | 
| YCJT1 5/8 | N/A 1 5/8 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   | 
| YCJTM1 11/16 | N/A 1 11/16 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   | 
| YCJT1 11/16 SGT | N/A 1 11/16 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   | 
| SCJT1 11/16 | N/A 1 11/16 in | N/A 28.6 mm1.126 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange | N/A   | 
| YCJT1 11/16 | N/A 1 11/16 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   | 
| YCJTM1 3/4 | N/A 1 3/4 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   | 
| YCJT1 3/4 SGT | N/A 1 3/4 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   | 
| SCJT1 3/4 | N/A 1 3/4 in | N/A 28.6 mm1.126 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange | N/A   | 
| YCJT1 3/4 | N/A 1 3/4 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   | 
| YCJT 45 SGT | N/A 45 mm | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   | 
| SCJT 45 | N/A 45 mm | N/A 28.6 mm1.126 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange | N/A   | 
| YCJT 45 | N/A 45 mm | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   | 
| YCJTM1 15/16 | N/A 1 15/16 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   | 
| YCJT1 15/16 SGT | N/A 1 15/16 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   | 
| SCJT1 15/16 | N/A 1 15/16 in | N/A 28.6 mm1.126 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange | N/A   | 
| YCJT1 15/16 | N/A 1 15/16 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Flange | N/A   |