COMPANY HEADER
Print Back
timken-fafnir-flange-mounted-ball-bearing-unit-2-bolt-BHU
Unit of Measure
1 2 3 4 5 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YCJT 25 SGT N/A N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT 25 N/A N/A 0.78 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 25 PT SGT N/A N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
KCJT 25 PS N/A N/A 1.098 in N/A 1067 N240 lbf N/A N/A N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 25 N/A N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJTM1 N/A 1 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT1 SGT N/A 1 in N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT1 N/A 1 in N/A 0.78 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT1 PT SGT N/A 1 in N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
KCJT1 PS N/A 1 in N/A 1.098 in N/A 1067 N240 lbf N/A N/A N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT1 N/A 1 in N/A 1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT1 1/8 SGT N/A 1 1/8 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT1 1/8 N/A 1 1/8 in N/A 0.843 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT1 1/8 N/A 1 1/8 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 30 SGT N/A N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT 30 N/A N/A 0.843 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 30 PT SGT N/A N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
KCJT 30 PS N/A N/A 1.177 in N/A 1556 N350 lbf N/A N/A N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 30 N/A N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJTM1 3/16 N/A 1 3/16 in N/A 1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT1 3/16 SGT N/A 1 3/16 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT1 3/16 N/A 1 3/16 in N/A 0.843 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT1 3/16 PT SGT N/A 1 3/16 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT1 3/16 N/A 1 3/16 in N/A 1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
KCJT1 3/16 PS N/A 1 3/16 in N/A 1.177 in N/A 1556 N350 lbf N/A N/A N/A Two-Bolt Flange N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5