Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| SCJT1 1/2 | N/A 1 1/2 in | N/A 1.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT1 1/2 PT SGT | N/A 1 1/2 in | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT1 1/2 | N/A 1 1/2 in | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT 40 SGT | N/A | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT 40 | N/A | N/A 1.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT 40 PT SGT | N/A | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT 40 | N/A | N/A 1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT1 5/8 SGT | N/A 1 5/8 in | N/A 1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT1 5/8 | N/A 1 5/8 in | N/A 1.126 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT1 5/8 | N/A 1 5/8 in | N/A 1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJTM1 11/16 | N/A 1 11/16 in | N/A 1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT1 11/16 SGT | N/A 1 11/16 in | N/A 1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT1 11/16 | N/A 1 11/16 in | N/A 1.126 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT1 11/16 | N/A 1 11/16 in | N/A 1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJTM1 3/4 | N/A 1 3/4 in | N/A 1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT1 3/4 SGT | N/A 1 3/4 in | N/A 1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT1 3/4 | N/A 1 3/4 in | N/A 1.126 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT1 3/4 | N/A 1 3/4 in | N/A 1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT 45 SGT | N/A | N/A 1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT 45 | N/A | N/A 1.126 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT 45 | N/A | N/A 1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJTM1 15/16 | N/A 1 15/16 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT1 15/16 SGT | N/A 1 15/16 in | N/A 1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT1 15/16 | N/A 1 15/16 in | N/A 1.126 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT1 15/16 | N/A 1 15/16 in | N/A 1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|