Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YCJT 50 SGT | N/A | N/A 1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT 50 | N/A | N/A 1.126 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT 50 | N/A | N/A 1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJTM2 | N/A 2 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT2 SGT | N/A 2 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT2 S | N/A 2 in | N/A 1.126 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| SCJT2 | N/A 2 in | N/A 1.217 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT2 | N/A 2 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT 55 SGT | N/A | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT 55 | N/A | N/A 1.217 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT 55 | N/A | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT2 3/16 SGT | N/A 2 3/16 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT2 3/16 | N/A 2 3/16 in | N/A 1.217 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT2 3/16 | N/A 2 3/16 in | N/A 1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|