COMPANY HEADER
Print Back
timken-fafnir-flange-mounted-ball-bearing-unit-2-bolt-BHU
Unit of Measure
1 2 3 4 5 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YCJT 1/2 N/A 1/2 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT 1/2 N/A 1/2 in N/A 17.9 mm0.705 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 5/8 N/A 5/8 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT 5/8 N/A 5/8 in N/A 17.9 mm0.705 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT 5/8 A4357 N/A 5/8 in N/A 17.9 mm0.705 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT 5/8 FS530 N/A 5/8 in N/A 17.9 mm0.705 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 17 N/A 17 mm N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT 17 N/A 17 mm N/A 17.9 mm0.705 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 3/4 SGT N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT 3/4 N/A 3/4 in N/A 19 mm0.748 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 3/4 PT SGT N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
KCJT 3/4 PS N/A 3/4 in N/A 27.8 mm1.094 in N/A 890 N200 lbf N/A N/A N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 3/4 N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 20 SGT N/A 20 mm N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT 20 N/A 20 mm N/A 19 mm0.748 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 20 PT SGT N/A 20 mm N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 20 PT N/A 20 mm N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
KCJT 20 PS N/A 20 mm N/A 27.8 mm1.094 in N/A 890 N200 lbf N/A N/A N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 20 N/A 20 mm N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 7/8 SGT N/A 7/8 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT 7/8 N/A 7/8 in N/A 19.8 mm0.78 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 7/8 N/A 7/8 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 15/16 SGT N/A 15/16 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT 15/16 N/A 15/16 in N/A 19.8 mm0.78 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 15/16 N/A 15/16 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5