Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RAT1 1/4 S | N/A 1 1/4 in | N/A 17.4 mm0.688 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RAT1 1/4 | N/A 1 1/4 in | N/A 22.2 mm0.875 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RRT1 1/4 S | N/A 1 1/4 in | N/A 17.4 mm0.688 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RRT1 1/4 | N/A 1 1/4 in | N/A 22.2 mm0.875 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RAT1 5/16 | N/A 1 5/16 in | N/A 22.2 mm0.875 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RRT1 5/16 | N/A 1 5/16 in | N/A 22.2 mm0.875 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RAT1 3/8 | N/A 1 3/8 in | N/A 22.2 mm0.875 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RRT1 3/8 | N/A 1 3/8 in | N/A 22.2 mm0.875 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RAT 35 | N/A 35 mm | N/A 22.2 mm0.875 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RRT 35 | N/A 35 mm | N/A 22.2 mm0.875 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RAT1 7/16 | N/A 1 7/16 in | N/A 22.2 mm0.875 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RRT1 7/16 | N/A 1 7/16 in | N/A 22.2 mm0.875 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|