Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RAT 1/2 | N/A 1/2 in | N/A 14.2 mm0.563 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RAT 5/8 | N/A 5/8 in | N/A 14.2 mm0.563 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RRT 5/8 | N/A 5/8 in | N/A 14.2 mm0.563 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RAT 17 | N/A 17 mm | N/A 14.2 mm0.563 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RRT 17 | N/A 17 mm | N/A 14.2 mm0.563 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RAT 3/4 | N/A 3/4 in | N/A 15.8 mm0.625 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RRT 3/4 | N/A 3/4 in | N/A 15.8 mm0.625 in | N/A 6500 N1480 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RAT 20 | N/A 20 mm | N/A 15.8 mm0.625 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RRT 20 | N/A 20 mm | N/A 15.8 mm0.625 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RAT 7/8 | N/A 7/8 in | N/A 17.4 mm0.688 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RRT 7/8 | N/A 7/8 in | N/A 17.4 mm0.688 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RAT 15/16 | N/A 15/16 in | N/A 17.4 mm0.688 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RRT 15/16 | N/A 15/16 in | N/A 17.4 mm0.688 in | N/A 7800 N1760 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RAT 25 | N/A 25 mm | N/A 17.4 mm0.688 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RRT 25 | N/A 25 mm | N/A 17.4 mm0.688 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RAT1 | N/A 1 in | N/A 17.4 mm0.688 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RRT1 | N/A 1 in | N/A 17.4 mm0.688 in | N/A 7800 N1760 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RAT1 1/16 | N/A 1.0625 in | N/A 17.4 mm0.688 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RRT1 1/16 | N/A 1.0625 in | N/A 17.4 mm0.688 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RAT1 1/8 | N/A 1 1/8 in | N/A 17.4 mm0.688 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RRT1 1/8 | N/A 1 1/8 in | N/A 17.4 mm0.688 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RAT 30 | N/A 30 mm | N/A 17.4 mm0.688 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RRT 30 | N/A 30 mm | N/A 17.4 mm0.688 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RAT1 3/16 | N/A 1 3/16 in | N/A 17.4 mm0.688 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RRT1 3/16 | N/A 1 3/16 in | N/A 17.4 mm0.688 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|