Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

SM1110K N/A 1 5/8 in N/A 3.347 in85 mm N/A 2.219 in56.4 mm N/A 4500 lbf20000 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
SM1110KB N/A 1 5/8 in N/A 3.347 in85 mm N/A 2.219 in56.4 mm N/A 4500 lbf20000 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
GN110KRRB N/A 1 5/8 in N/A 3.9370 in100 mm N/A 2.311 in58.7 mm N/A 7120 lbf31700 N N/A 13200 lbf58500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
SMN110K N/A 1 5/8 in N/A 3.9370 in100 mm N/A 1.563 in58.74 mm N/A 7100 lbf31600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
SMN110KB N/A 1 5/8 in N/A 3.9370 in100 mm N/A 1.563 in58.74 mm N/A 7100 lbf31600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
SM1111KS N/A 1 2/3 in N/A 3.347 in85 mm N/A 2.216 in56.29 mm N/A 4600 lbf20461 N N/A 8160 lbf36297 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
G1111KRRB N/A 1 11/16 in N/A 3.346 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
G1111KLLB N/A 1 11/16 in N/A 3.346 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
G1111KPPB4 N/A 1 11/16 in N/A 3.346 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
GRA111RRB N/A 1 11/16 in N/A 3.346 in85 mm N/A 1.72 in43.7 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
G1111KRR N/A 1 11/16 in N/A 3.346 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
G1111KLL N/A 1 11/16 in N/A 3.346 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
1111KRRB N/A 1 11/16 in N/A 3.346 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
1111KLLB N/A 1 11/16 in N/A 3.346 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
1111KPPB4 N/A 1 11/16 in N/A 3.346 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
RA111RRB N/A 1 11/16 in N/A 3.346 in85 mm N/A 1.72 in43.7 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
1111KRR N/A 1 11/16 in N/A 3.346 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
1111KLL N/A 1 11/16 in N/A 3.346 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
RA111RR N/A 1 11/16 in N/A 3.346 in85 mm N/A 1.72 in43.7 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD
1111KR N/A 1 11/16 in N/A 3.346 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
1111KL N/A 1 11/16 in N/A 3.346 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf2000 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
1111KLLG N/A 1 11/16 in N/A 3.347 in85 mm N/A 2.219 in56.4 mm N/A 4500 lbf20000 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
SM1111K N/A 1 11/16 in N/A 3.347 in85 mm N/A 2.219 in56.4 mm N/A 4500 lbf20000 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
SM1111KB N/A 1 11/16 in N/A 3.347 in85 mm N/A 2.219 in56.4 mm N/A 4500 lbf20000 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
GN111KRRB N/A 1 11/16 in N/A 3.9370 in100 mm N/A 2.311 in58.7 mm N/A 7120 lbf31700 N N/A 13200 lbf58500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
Unit of Measure
« 16 17 18 19 20 »