Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| G1205KRRB | N/A 2.3125 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| G1205KLLB | N/A 2.3125 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A |
| 1205KLLG | N/A 2.3125 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8000 lbf35600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A |
| SM1205K | N/A 2.3125 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8000 lbf35600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A |
| SM1205KB | N/A 2.3125 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8000 lbf35600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A |
| SMN205K | N/A 2.3125 in | N/A 5.118 in130 mm | N/A 3.125 in79.38 mm | N/A 11700 lbf51480 N | N/A 20400 lbf89800 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A |
| SMN205KB | N/A 2.3125 in | N/A 5.118 in130 mm | N/A 3.125 in79.38 mm | N/A 11700 lbf51480 N | N/A 20400 lbf89800 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A |
| GE60KRRB | N/A 60 mm | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| GE60KRR | N/A 60 mm | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A |
| E60KRRB | N/A 60 mm | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| E60KRR | N/A 60 mm | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A |
| G1206KRRB | N/A 2 3/8 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| G1206KLLB | N/A 2 3/8 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A |
| 1206KLLG | N/A 2 3/8 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8000 lbf35600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A |
| SM1206K | N/A 2 3/8 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8000 lbf35600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A |
| SM1206KB | N/A 2 3/8 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8000 lbf35600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A |
| SMN206K | N/A 2 3/8 in | N/A 5.118 in130 mm | N/A 3.125 in79.38 mm | N/A 11700 lbf51480 N | N/A 20400 lbf89800 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A |
| SMN206KB | N/A 2 3/8 in | N/A 5.118 in130 mm | N/A 3.125 in79.38 mm | N/A 11700 lbf51480 N | N/A 20400 lbf89800 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A |
| G1207KRRB | N/A 2 7/16 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| G1207KLLB | N/A 2 7/16 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A |
| G1207KRR | N/A 2 7/16 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A |
| 1207KRRB | N/A 2 7/16 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| 1207KRR | N/A 2 7/16 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A |
| 1207KR | N/A 2 7/16 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A |
| 1207KL | N/A 2 7/16 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf3500 N | N/A 13100 lbf58200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A |