Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| RAL012NPPB | N/A 3/4 in | N/A 1.654 in42 mm | N/A 0.969 in24.6 mm | N/A 1000 lbf4400 N | N/A 2320 lbf10400 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A |
| RAL012NPP | N/A 3/4 in | N/A 1.654 in42 mm | N/A 0.969 in24.6 mm | N/A 1000 lbf4400 N | N/A 2320 lbf10400 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A |
| G1012KRRB | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.72 in43.7 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| G1012KLLB | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.72 in43.7 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A |
| GRA012RRB | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A |
| G1012KRR | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.72 in43.7 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A |
| G1012KLL | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.72 in43.7 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A |
| GRA012RR | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A |
| 1012KRRB | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.72 in43.7 mm | N/A 1480 lbf6500 N | N/A 3190 lbf14200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| 1012KLLB | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.72 in43.7 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A |
| RA012RRB | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A |
| 1012KRR | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.72 in43.7 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A |
| 1012KLL | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.72 in43.7 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A |
| RA012RR | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A |
| 1012KR | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.72 in43.7 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A |
| 1012KL | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.72 in43.7 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A |
| 1012KLLG | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.719 in43.7 mm | N/A 1400 lbf6200 N | N/A 3200 lbf14300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A |
| SM1012K | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.719 in43.66 mm | N/A 1400 lbf6200 N | N/A 3200 lbf14300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A |
| SM1012KB | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.719 in43.66 mm | N/A 1400 lbf6200 N | N/A 3200 lbf14300 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A |
| RA012DD | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.219 in30.96 mm | N/A 1400 lbf6200 N | N/A 3200 lbf14300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A |
| SMN012K | N/A 3/4 in | N/A 2.047 in52 mm | N/A 1.844 in46.83 mm | N/A 1760 lbf7800 N | N/A 4000 lbf17600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A |
| SMN012KB | N/A 3/4 in | N/A 2.047 in52 mm | N/A 1.844 in46.83 mm | N/A 1760 lbf7800 N | N/A 4000 lbf17600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A |
| GE20KRRB | N/A 20 mm | N/A 1.850 in47 mm | N/A 1.72 in43.7 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| GRAE20RRB | N/A 20 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A |
| GE20KRR | N/A 20 mm | N/A 1.850 in47 mm | N/A 1.72 in43.7 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A |