Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| RA100DD | N/A 1 in | N/A 2.047 in52 mm | N/A 1.219 in30.96 mm | N/A 1560 lbf6950 N | N/A 3450 lbf15600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A |
| SM1100KS | N/A 1 in | N/A 2.244 in57 mm | N/A 1.734 in44.1 mm | N/A 1730 lbf7700 N | N/A 3450 lbf15600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A |
| SMN100K | N/A 1 in | N/A 2.441 in62 mm | N/A 1.844 in46.83 mm | N/A 2750 lbf12200 N | N/A 5850 lbf26000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A |
| SMN100KB | N/A 1 in | N/A 2.441 in62 mm | N/A 1.844 in46.83 mm | N/A 2750 lbf12200 N | N/A 5850 lbf26000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A |
| RAL101NPPB | N/A 1.0625 in | N/A 2.165 in55 mm | N/A 1.031 in26.2 mm | N/A 1560 lbf6950 N | N/A 3350 lbf14600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A |
| G1101KPPB3 | N/A 1.0625 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| GRA101RRB | N/A 1.0625 in | N/A 2.441 in62 mm | N/A 1.406 in35.7 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A |
| G1101KRR | N/A 1.0625 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A |
| GRA101RR | N/A 1.0625 in | N/A 2.441 in62 mm | N/A 1.406 in35.7 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A |
| 1101KRRB | N/A 1.0625 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| 1101KPPB3 | N/A 1.0625 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| RA101RRB | N/A 1.0625 in | N/A 2.441 in62 mm | N/A 1.406 in35.7 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A |
| 1101KRR | N/A 1.0625 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A |
| RA101RR | N/A 1.0625 in | N/A 2.441 in62 mm | N/A 1.406 in35.7 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A |
| G1101KRRB | N/A 1.0625 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A |
| 1101KLLG | N/A 1.0625 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2500 lbf11100 N | N/A 4900 lbf21800 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A |
| SM1101K | N/A 1.0625 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2500 lbf11100 N | N/A 4800 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A |
| SM1101KB | N/A 1.0625 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2500 lbf11100 N | N/A 4800 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A |
| RA101DD | N/A 1.0625 in | N/A 2.441 in62 mm | N/A 1.406 in35.72 mm | N/A 2280 lbf10000 N | N/A 4800 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A |
| SMN101K | N/A 1.0625 in | N/A 2.835 in72 mm | N/A 1.969 in50 mm | N/A 3550 lbf15600 N | N/A 7500 lbf33500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A |
| SMN101KB | N/A 1.0625 in | N/A 2.835 in72 mm | N/A 1.969 in50 mm | N/A 3550 lbf15600 N | N/A 7500 lbf33500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A |
| RAL102NPPB | N/A 1 1/8 in | N/A 2.165 in55 mm | N/A 1.031 in26.2 mm | N/A 1560 lbf6950 N | N/A 3350 lbf14600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A |
| G1102KRRB | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| G1102KLLB | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A |
| G1102KPPB3 | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |