COMPANY HEADER
Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

E30KPPB3 N/A N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RAE30RRB N/A N/A 2.441 in N/A 1.406 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
E30KRR N/A N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
RAE30RR N/A N/A 2.441 in N/A 1.406 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
GE30KRRB N/A N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RAE30DD N/A N/A 2.441 in N/A 1.406 in N/A 2280 lbf10000 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
GE30KLLB N/A N/A 2.441 in N/A 1.904 in N/A 2530 lbf11254 N N/A 4850 lbf21573 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
RAL103NPPB N/A 1 3/16 in N/A 2.165 in N/A 1.031 in N/A 1560 lbf6950 N N/A 3350 lbf14600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
G1103KRRB N/A 1 3/16 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1103KLLB N/A 1 3/16 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
G1103KPPB3 N/A 1 3/16 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRA103RRB N/A 1 3/16 in N/A 2.441 in N/A 1.406 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
G1103KRR N/A 1 3/16 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1103KLL N/A 1 3/16 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
GRA103RR N/A 1 3/16 in N/A 2.441 in N/A 1.406 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1103KRRB N/A 1 3/16 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
1103KLLB N/A 1 3/16 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1103KPPB3 N/A 1 3/16 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RA103RRB N/A 1 3/16 in N/A 2.441 in N/A 1.406 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
1103KRR N/A 1 3/16 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1103KLL N/A 1 3/16 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
RA103RR N/A 1 3/16 in N/A 2.441 in N/A 1.406 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1103KR N/A 1 3/16 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1103KL N/A 1 3/16 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf1100 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1103KRS N/A 1 3/16 in N/A 2.441 in N/A 1.906 in N/A 2840 lbf12600 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »