COMPANY HEADER
Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

1103KLLG N/A 1 3/16 in N/A 2.441 in N/A 1.906 in N/A 2500 lbf11100 N N/A 4900 lbf21800 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SM1103K N/A 1 3/16 in N/A 2.441 in N/A 1.906 in N/A 2500 lbf11100 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1103KB N/A 1 3/16 in N/A 2.441 in N/A 1.906 in N/A 2500 lbf11100 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RA103DD N/A 1 3/16 in N/A 2.441 in N/A 1.406 in N/A 2280 lbf10000 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1103KS N/A 1 3/16 in N/A 2.677 in N/A 1.906 in N/A 2500 lbf11100 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
GN103KRRB N/A 1 3/16 in N/A 2.835 in N/A 1.969 in N/A 3560 lbf15800 N N/A 7440 lbf33100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GN103KLLB N/A 1 3/16 in N/A 2.835 in N/A 1.969 in N/A 3560 lbf15800 N N/A 7440 lbf33100 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SMN103K N/A 1 3/16 in N/A 2.835 in N/A 1.969 in N/A 3550 lbf15600 N N/A 7500 lbf33500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN103KB N/A 1 3/16 in N/A 2.835 in N/A 1.969 in N/A 3550 lbf15600 N N/A 7500 lbf33500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
SMN103KS N/A 1 3/16 in N/A 3.15 in N/A 1.969 in N/A 3550 lbf15600 N N/A 7550 lbf33500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
RAL103NPP N/A 1 1/5 in N/A 2.165 in N/A 1.03 in N/A 1870 lbf8318 N N/A 3300 lbf14679 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
RAL103PP N/A 1 1/5 in N/A 2.165 in N/A 1.467 in N/A 1870 lbf8318 N N/A 3300 lbf14679 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
RAL103NPPB2 N/A 1 1/4 in N/A 2.165 in N/A 1.031 in N/A 1560 lbf6950 N N/A 3350 lbf14600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RAL103NPP2 N/A 1 1/4 in N/A 2.165 in N/A 1.031 in N/A 1560 lbf6950 N N/A 3350 lbf14600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
G1103KRRB3 N/A 1 1/4 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1103KLLB3 N/A 1 1/4 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
G1103KPPB4 N/A 1 1/4 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRA103RRB2 N/A 1 1/4 in N/A 2.441 in N/A 1.406 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
GRA103RR2 N/A 1 1/4 in N/A 2.441 in N/A 1.406 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1103KRRB3 N/A 1 1/4 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
1103KLLB3 N/A 1 1/4 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1103KPPB4 N/A 1 1/4 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RA103RRB2 N/A 1 1/4 in N/A 2.441 in N/A 1.406 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
1103KRR3 N/A 1 1/4 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1103KLL3 N/A 1 1/4 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »